
Energy meters, SonoMeter 30, 40 mm, qp [m³/h]: 10, Heating, battery 2 x AA-cell, Radio OMS 868.95 MHz
187F3638
Energy meter for commercial applications
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SonoMeter 30
Recommended replacement: 187F2154
187F3638
Product specifications
Characteristic | Value |
|---|---|
| Application | Heating |
| China RoHS compliance | Out of scope |
| Description | Energy meter for commercial applications |
| DG Indicator Profile | Contains Lithium Batteries |
| Diameter [mm] | 40 mm |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Out of scope |
| In scope of WEEE | Yes |
| Interface module slot 1 | Radio OMS 868.95 MHz |
Characteristic | Value |
|---|---|
| Material Description | SONO30 DN40 qp10 300 S HE 3.6V OMS |
| Product group | Energy meters |
| Product line | District Energy Controls |
| Product Type | SonoMeter 30 |
| qp [m³/h] | 10.0 m³/h |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | f1245927-0732-4fe6-8dbd-60859e22c197 |
| SCIP dossier product name | Sonometer 30 DN15-100 |
| Supply voltage type | battery 2 x AA-cell |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.968 Kilogram |
| Net weight | 0.8 Kilogram |
| Volume | 9.375 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428025836 |
| Proposition 65 | Cancer and Reproductive Harm |