BOCK, Compression component, Piston kit
097B90422
Compressors spare parts, Legacy BOCK ID: 90422
097B90422
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 90422 |
Characteristic | Value |
|---|---|
| Material Description | FBS/piston-conn.rod w.2 rings |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Compression component |
| Product Type | Piston kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 271 Gram |
| Net weight | 271 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162970010 |