BOCK, Heater, Crankcase heater
097B82407
Compressors spare parts, Legacy BOCK ID: 82407
097B82407
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG12HG12 CO2HG22HG22 CO2HG34HG34 CO2 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 82407 |
| Material Description | Set-oils.he. 100W 230V AC -1- |
Characteristic | Value |
|---|---|
| Power supply | 230V AC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Heater |
| Product Type | Crankcase heater |
| voltage of component | 230V AC |
| wattage of component | 100 W |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 160 Gram |
| Net weight | 160 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255089759 |