
BOCK, Motor component, Kit
097B81042
Compressors spare parts, Set-Int69 G Motor Prot.230V Ac, Legacy BOCK ID: 81042
097B81042
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA22HA34HA44HG12HG12 CO2HG12 CO2 LTHG12 CO2 THG22HG22 AHG22 CO2HG24 CO2 LTHG24 CO2 THG34HG34 AHG34 CO2HG34 CO2 THG34-2HG34-2 AHG44HG44 CO2HG46 CO2 THG56HG56 CO2 LTHG56 CO2 THG66HG88 |
| Contains batteries | No |
| Description | Set-Int69 G Motor Prot.230V Ac |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81042 |
| Material Description | Set-Int69 G Motor Prot.230V Ac |
| Power supply | 230V AC |
Characteristic | Value |
|---|---|
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Motor component |
| Product Type | Kit |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | f5c6285c-a58d-422b-a1ea-b0e0c4773b4d |
| SCIP dossier product name | SET-INT69_1 |
| voltage of component | 230V AC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 180 Gram |
| Net weight | 180 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162552124 |