Electrical component, Motor
097B70640
Compressors spare parts
097B70640
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Stator 5,5KW D/S |
| Product group | Compressors spare parts |
Characteristic | Value |
|---|---|
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Motor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 16.3 Kilogram |
| Net weight | 16.3 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255114796 |