BOCK, Connector, Rod
097B08303
Compressors spare parts, Set-connecting rod, Legacy BOCK ID: 08303
097B08303
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-connecting rod |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 08303 |
Characteristic | Value |
|---|---|
| Material Description | Set-connecting rod |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Rod |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 140 Gram |
| Net weight | 140 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162582909 |