BOCK, Housing, Sheet metal
097B07933
Compressors spare parts, Sheet metal for motor cover, Legacy BOCK ID: 07933
097B07933
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Sheet metal for motor cover |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07933 |
Characteristic | Value |
|---|---|
| Material Description | Sheet metal for motor cover |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Housing |
| Product Type | Sheet metal |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 30 Gram |
| Net weight | 30 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162584705 |