BOCK, Compression component, Piston kit
097B07110
Compressors spare parts, Piston ø50 optimized, Legacy BOCK ID: 07110
097B07110
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | FK40HG34-2HG34-2 A |
| Contains batteries | No |
| Description | Piston ø50 optimized |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07110 |
Characteristic | Value |
|---|---|
| Material Description | Piston ø50 optimized |
| material no. of component | EN AC-48000 |
| material of component | AlSi12CuMgNi |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Compression component |
| Product Type | Piston kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 82 Gram |
| Net weight | 82 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162893043 |