BOCK, Heater, Crankcase heater
097B07008
Compressors spare parts, Oils.heat. 50-120W 110-240V AC, Legacy BOCK ID: 07008
097B07008
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA22HA34HG12HG12 CO2HG22HG22 AHG22 CO2HG34HG34 AHG34 CO2HG34-2HG34-2 AHG44HG56HG66 |
| Contains batteries | No |
| Description | Oils.heat. 50-120W 110-240V AC |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07008 |
| Material Description | Oils.heat. 50-120W 110-240V AC |
Characteristic | Value |
|---|---|
| material no. of component | 1.4301 |
| material of component | X5CrNi18-10 |
| Power supply | 110-240V AC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Heater |
| Product Type | Crankcase heater |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 79 Gram |
| Net weight | 79 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162892800 |