BOCK, Connector, Valve
097B06982
Compressors spare parts, Shut-off valve NS80, Legacy BOCK ID: 06982
097B06982
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG88F88HG88 |
| Connection size [in] | 3 1/8 in |
| Connection size [mm] | 76 mm |
| Connection type | Soldering |
| Contains batteries | No |
| Description | Shut-off valve NS80 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 06982 |
| Material Description | Shut-off valve NS80 |
| material no. of component | 0.6025 |
| material of component | GJL-250 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12.903 Kilogram |
| Net weight | 12.903 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162895092 |