BOCK, Miscellaneous, Cable
097B06632
Compressors spare parts, Connecting cable, Legacy BOCK ID: 06632
097B06632
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA22HA34HA4HA44HA5HA6 |
| Contains batteries | No |
| Description | Connecting cable |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 06632 |
| Material Description | Connecting cable |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Cable |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2 Gram |
| Net weight | 2 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162588031 |