BOCK, Connector, Ring
097B06594
Compressors spare parts, Seat ring, Legacy BOCK ID: 06594
097B06594
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Seat ring |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06594 |
Characteristic | Value |
|---|---|
| Material Description | Seat ring |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Ring |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6 Gram |
| Net weight | 6 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162588178 |