BOCK, Miscellaneous, Oil felt
097B06410
Compressors spare parts, Oil felt, Legacy BOCK ID: 06410
097B06410
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Oil felt |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06410 |
Characteristic | Value |
|---|---|
| Material Description | Oil felt |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Oil felt |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15 Gram |
| Net weight | 15 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162588512 |