BOCK, Connector, Screw
097B05458
Compressors spare parts, Hex.head screw M10x50, Legacy BOCK ID: 05458
097B05458
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Hex.head screw M10x50 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05458 |
Characteristic | Value |
|---|---|
| Material Description | Hex.head screw M10x50 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Screw |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 38.8 Gram |
| Net weight | 38.8 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162591383 |