BOCK, Electrical component, Terminal box
097B04647
Compressors spare parts, Terminal box cpl./ST,blue-redu, Legacy BOCK ID: 04647
097B04647
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG12HG22HG22 AHG34HG34 AHG34-2HG34-2 A |
| Contains batteries | No |
| Description | Terminal box cpl./ST,blue-redu |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 04647 |
Characteristic | Value |
|---|---|
| Material Description | Terminal box cpl./ST,blue-redu |
| material no. of component | 1.0330 |
| material of component | DC01 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Terminal box |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 876 Gram |
| Net weight | 876 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162895689 |