
Water nozzles, 3.34 L/h, 80 °, Hollow
030L5153
HX 3.34 L/h 80°H
030L5153
Product specifications
Characteristic | Value |
|---|---|
| Capacity [l/h] | 3.34 L/h |
| Capacity [USgal/h] | 1.00 gal/h |
| CE mark | No |
| CEN | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | HX 3.34 L/h 80°H |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)-I6(c) |
| Filter type | None |
| LE anti-drip valve | No |
| Material Description | HX 1.00 gph 80°H Blister |
| Material type | SnNi coated brass |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Water nozzles |
| Product line | Burner Components |
| Product Type | HX |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Reference point | 10 bar tap water |
| SCIP dossier no. | 56fdd119-efa3-4e89-91e9-3733a98d3d8e |
| SCIP dossier product name | HX nozzles |
| Shape | Conical |
| Spray angle [°] | 80 ° |
| Spray pattern | Hollow |
| spray pattern marking | H |
| Thread | 9/16-24 UNEF |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.033 Kilogram |
| Net weight | 0.032 Kilogram |
| Volume | 0.023 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424657970 |
| Proposition 65 | Cancer and Reproductive Harm |