Danfoss logo
BFA

Pumps, BFA 01, Biofuel blend: 10

071N1299

Product Type: BFA 01, Biofuel blend: 10, Rotation: R, Nozzle/pressure outlet: R, Coil voltage [V]: None, None

Product specifications

Characteristic
Value
1 or 2 stage1
Ambient temperature [°C] [max]70 °C
Ambient temperature [°C] [min]-20 °C
ApprovalCEUKCAIntertek Semko
Biofuel blend10
Capacity [l/h]24.00 L/h
Capacity group0-24
Capacity range [l/h] [Max]24 L/h
Capacity range [l/h] [Min]0 L/h
CE markYes
China RoHS complianceYes
Closing functionCut-off
Coil consumption [W]9 W
Coil CurrentNone
Coil voltage [V]None
CommentsRotation and nozzle/pressure outlet are always determined viewing from the shaft end of the pump.
Contains batteriesNo
Definition point [l/h]2800 min-1, 10 bar, 4.3 cSt
DescriptionOil pump BFA R3R, 220 - 240 AC
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)-I6(c)
Factory pressure setting [bar]10.0 bar
Filter area [cm²]0.7 cm²
Filter grade [µm]150
Flats/key on the shaft1 flat
Grade of enclosureIP40
Material DescriptionOil pump BFA R3R, w/o coil
Media temperature [°C] [Max]70 °C
Media temperature [°C] [Min]0 °C
Nozzle/pressure outletR
Number of stages1
Oil pump speed [op/min]3450 op/min
Characteristic
Value
Oil typeKerosene/Light oil
Packing formatPallet pack
Pipe connection1 pipe
Power consumption [W]42.0 W
Pressure [bar] [Max]15.00 bar
Pressure [bar] [Min]7.00 bar
Pressure feed line [bar] [Max]2 bar
Pressure kerosene [bar] [Max]12 bar
Product groupPumps
Product lineBurner Components
Product TypeBFA 01
Quantity per packing format200 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RotationR
SCIP dossier no.c4680348-6694-4e07-b57c-668dd9c8d97e
SCIP dossier product nameOil pump BFA
SerieBFA
Shaft diameter [mm]8.000 mm
Speed [rpm] [Max]3450 rpm
Speed [rpm] [Min]2400 rpm
Starting torque [Nm] [Max]0.10 N-m
Storage temperature [°C] [Max]70 °C
Storage temperature [°C] [Min]-20 °C
Suction Line Vacuum [bar] [Max]0.4 bar
Supply peak voltage [V] [Max]253.0 V
Supply peak voltage [V] [Min]207.0 V
Supply voltage [V]230.0 V
Supply voltage [V] [Max]240.0 V
Supply voltage [V] [Min]220.0 V
UL markNo
Viscosity [cSt] [Max]12.0 cSt
Viscosity [cSt] [Min]1.3 cSt

General specifications

Characteristic
Value
Gross weight1.056 Kilogram
Net weight1.055 Kilogram
Volume0.912 Liter
Characteristic
Value
EAN/UPC5702425073427
Proposition 65Cancer and Reproductive Harm