Danfoss logo
OD-H nozzle, strainer

Oil Nozzles, OD H, 3 gal/h, 11.62 kg/h, 60 °, Hollow

030H6140

3.00GAL 60H OD

Product specifications

Characteristic
Value
Capacity [kg/h]11.62 kg/h
Capacity [l/h]0.00 L/h
Capacity [USgal/h]3.00 gal/h
CE markNo
CENNo
China RoHS complianceYes
Contains batteriesNo
Description3.00GAL 60H OD
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)-I6(c)
Filter grade [µm]140
Filter typeMonel strainer
LE anti-drip valveNo
Material DescriptionNozzle 3.00 gph 60° H OD **
Material typeBrass
Characteristic
Value
Packing formatIndustrial pack
Product groupOil Nozzles
Product lineBurner Components
Product TypeOD H
Quantity per packing format10 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Reference point7 bar, 3.4 cSt, 820 kg/m³
SCIP dossier no.a7055499-33bd-49e7-a364-0e169ee15b9d
SCIP dossier product name30 H F - Nozzle 0.00-6.00 gph
ShapeConical
Specification point10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°]60 °
Spray patternHollow
spray pattern markingH
UL markNo

General specifications

Characteristic
Value
Gross weight0.035 Kilogram
Net weight0.034 Kilogram
Volume0.024 Liter
Characteristic
Value
EAN/UPC5702425010293
Proposition 65Cancer and Reproductive Harm