Danfoss logo
OD China nozzle strainer

Oil Nozzles, OD S, 5.5 gal/h, 20.9 kg/h, 60 °, Solid

030F6650

5.50GAL 60S CHINA

Product specifications

Characteristic
Value
Capacity [kg/h]20.90 kg/h
Capacity [KW]0.0 kW
Capacity [l/h]0.00 L/h
Capacity [USgal/h]5.50 gal/h
CE markNo
CENNo
China RoHS complianceYes
Contains batteriesNo
Description5.50GAL 60S CHINA
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Filter grade [µm]140
Filter typeMonel strainer
LE anti-drip valveNo
Material DescriptionNozzle 5.50 gph 60° S China
Characteristic
Value
Material typeBrass
Packing formatIndustrial pack
Product groupOil Nozzles
Product lineBurner Components
Product TypeOD S
Quantity per packing format10 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Reference point7 bar, 3.4 cSt, 820 kg/m³
SCIP dossier no.c3d7526f-b5d6-4788-b1ed-09e0d8994c30
SCIP dossier product name30 H F - Nozzle 0.00-6.00 gph
ShapeConical
Specification point10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°]60 °
Spray patternSolid
spray pattern markingS
UL markNo

General specifications

Characteristic
Value
Gross weight0.034 Kilogram
Net weight0.033 Kilogram
Volume0.027 Liter
Characteristic
Value
EAN/UPC5702425057687
Proposition 65Cancer and Reproductive Harm