Danfoss logo
OD 030F6916

Oil Nozzles, OD S, 0.65 gal/h, 2.67 kg/h, 45 °, Solid

030F4914

0.65GAL 45S CEN

Product specifications

Characteristic
Value
Capacity [kg/h]2.67 kg/h
Capacity [l/h]0.00 L/h
Capacity [USgal/h]0.65 gal/h
CE markNo
CENYes
China RoHS complianceYes
Contains batteriesNo
Description0.65GAL 45S CEN
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)-I6(c)
Filter grade [µm]45
Filter typeSinter
LE anti-drip valveNo
Material DescriptionNozzle 0.65 gph 45° S CEN
Material typeBrass
Characteristic
Value
Packing formatIndustrial pack
Product groupOil Nozzles
Product lineBurner Components
Product TypeOD S
Quantity per packing format10 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Reference point7 bar, 3.4 cSt, 820 kg/m³
SCIP dossier no.a7055499-33bd-49e7-a364-0e169ee15b9d
SCIP dossier product name30 H F - Nozzle 0.00-6.00 gph
ShapeConical
Specification point10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°]45 °
Spray patternSolid
spray pattern markingS
UL markNo

General specifications

Characteristic
Value
Gross weight0.032 Kilogram
Net weight0.031 Kilogram
Volume0.024 Liter
Characteristic
Value
EAN/UPC5702425016936
Proposition 65Cancer and Reproductive Harm