
Oil Nozzles, OD S, 0.55 gal/h, 2.11 kg/h, 30 °, Solid
030F3110
0.55GAL 30S OD
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: OD B / OD H / OD S
030F3110
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| Capacity [kg/h] | 2.11 kg/h |
| Capacity [l/h] | 0.00 L/h |
| Capacity [USgal/h] | 0.55 gal/h |
| CE mark | Yes |
| CEN | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | 0.55GAL 30S OD |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)-I6(c) |
| Filter grade [µm] | 45 |
| Filter type | Sinter |
| LE anti-drip valve | No |
| Material Description | Del - Nozzle 0.55 gph 30° S OD ** |
Characteristic | Value |
|---|---|
| Material type | Brass |
| Packing format | Industrial pack |
| Product group | Oil Nozzles |
| Product line | Burner Components |
| Product Type | OD S |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Reference point | 7 bar, 3.4 cSt, 820 kg/m³ |
| SCIP dossier no. | 60443ff0-bca5-4a5e-b5fc-1320efb5ecd5 |
| SCIP dossier product name | 30 H F - Nozzle 0.20-0.60 gph |
| Shape | Conical |
| Specification point | 10 bar, 3.4 cSt, 840 kg/m³ |
| Spray angle [°] | 30 ° |
| Spray pattern | Solid |
| spray pattern marking | S |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.035 Kilogram |
| Net weight | 0.034 Kilogram |
| Volume | 0.024 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425005640 |
| Proposition 65 | Cancer and Reproductive Harm |