Danfoss logo
OD-B nozzle

Oil Nozzles, OD B, 22 gal/h, 86.36 kg/h, 80 °, Semi solid

030B0249

22.00GAL 80B OD
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: OD B / OD H / OD S

Product specifications

Characteristic
Value
ApprovalCE
Capacity [kg/h]86.36 kg/h
Capacity [l/h]0.00 L/h
Capacity [USgal/h]22.00 gal/h
CE markYes
CENNo
China RoHS complianceYes
Contains batteriesNo
Description22.00GAL 80B OD
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)-I6(c)
Filter typeNone
LE anti-drip valveNo
Material DescriptionDel - Nozzle 22.00 gph 80° B OD **
Material typeBrass
Characteristic
Value
Packing formatIndustrial pack
Product groupOil Nozzles
Product lineBurner Components
Product TypeOD B
Quantity per packing format10 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Reference point7 bar, 3.4 cSt, 820 kg/m³
SCIP dossier no.21e3e541-16e1-47f4-9b1f-b4c4f1399730
SCIP dossier product nameOD - Nozzle - 12.00-32.00 gph
ShapeConical
Specification point10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°]80 °
Spray patternSemi solid
spray pattern markingB
UL markNo

General specifications

Characteristic
Value
Gross weight0.027 Kilogram
Net weight0.026 Kilogram
Volume0.02 Liter
Characteristic
Value
EAN/UPC5702425009716
Proposition 65Cancer and Reproductive Harm