
Oil Nozzles, KH, 1.35 gal/h, 4.8 L/h, 60 °, Hollow
030H6226
1.35GAL 60KH
030H6226
Product specifications
Characteristic | Value |
|---|---|
| Capacity [kg/h] | 0.00 kg/h |
| Capacity [l/h] | 4.80 L/h |
| Capacity [USgal/h] | 1.35 gal/h |
| CE mark | No |
| CEN | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | 1.35GAL 60KH |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)-I6(c) |
| Filter grade [µm] | 75 |
| Filter type | Sinter |
| LE anti-drip valve | No |
| Material Description | Nozzle 1.35 gph 60° KH ** |
Characteristic | Value |
|---|---|
| Material type | Brass |
| Packing format | Industrial pack |
| Product group | Oil Nozzles |
| Product line | Burner Components |
| Product Type | KH |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Reference point | 7.0 bar, 1.7 cSt, 790 kg/m³ |
| SCIP dossier no. | 5df1e55d-4a03-499f-941a-728d62c80980 |
| SCIP dossier product name | KH Nozzles |
| Shape | Conical |
| Spray angle [°] | 60 ° |
| Spray pattern | Hollow |
| spray pattern marking | KH |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.033 Kilogram |
| Net weight | 0.032 Kilogram |
| Volume | 0.012 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425002427 |
| Proposition 65 | Cancer and Reproductive Harm |