Danfoss logo
ICF 20-4-90 - 027L3156 - 027L4179

Valve station, ICF 20-4-90, 20 mm, Connection standard: ASME B 16.11

027L4179

Connection size [mm]: 20, Connection Type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [bar]: 65, Temperature range [°C]: -60 - 120

Product specifications

Characteristic
Value
ApprovalCEEACLLC CDC TYSKTÜVUL
Body materialSteel
CE markYes
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.2
Connection size [in]3/4 in
Connection size [mm]20 mm
Connection standardASME B 16.11
Connection typeSocket weld
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EquipmentCap
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(b)
Fluid Group1
Material DescriptionValve Station ICF 20-4-90
Max. Working Pressure [bar]65.0 bar
Max. Working Pressure [psig]943 psig
Module 1Manual regulating valve
Module 1 typeICFR 20A
Module 2Filter
Module 2 typeICFF 20E
Module 3Solenoid valve
Module 3 typeICFE 20
Module 4Stop/check valve
Characteristic
Value
Module 4 typeICFN 20
Packing formatSingle pack
PED categoryII
Product accessoriesICF accessories
Product descriptionControl Solution
Product groupMultifunction valves
Product lineIndustrial Refrigeration
Product nameValve station
Product TypeICF 20-4-90
Quantity per packing format1 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR1234yfR1234ze(E)R125R134aR22R227eaR236faR245faR32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R507AR513AR513BR515AR515BR516AR717R744
SCIP dossier no.f6a29f33-704f-4e94-9054-608e74f2a435
SCIP dossier product nameICF
ServiceableICF spare parts
Side port placementP2-P3-P5-P6
Side port quantity [pc]4 pc
Surface coatingZnCr04
Temperature range [°C] [max]120 °C
Temperature range [°C] [min]-60 °C
Temperature range [°F] [max]248 °F
Temperature range [°F] [min]-76 °F
Type code ICFICF-20-4-20SRAFEEXNXXXXX4XXX
UL approval file nameREFRIGERANT VALVE 53R0
UL markYes

General specifications

Characteristic
Value
Gross weight23.001 Kilogram
Net weight23 Kilogram
Volume16 Liter
Characteristic
Value
EAN/UPC5702428928212
Proposition 65Cancer and Reproductive Harm