Danfoss logo
Valve station ICF 20-2-125LB

Valve station, ICF 20-2-125LC, 20 mm, Connection standard: EN 10220

027L3841

Connection size [mm]: 20, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65, Temperature range [°C]: -45 - 50

Product specifications

Characteristic
Value
ApprovalLLC CDC TYSKTÜVUL
Body materialSteel
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.2
Connection materialSteel
Connection size [in]3/4 in
Connection size [mm]20 mm
Connection standardEN 10220
Connection typeButt weld
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(b)
Flow direction indicatorEmbossed 1-way arrow
Fluid Group1
Material DescriptionValve station ICF 20-2-125LC
Max. Working Pressure [bar]65.0 bar
Max. Working Pressure [psig]943 psig
Module 1Electronic expansion valve
Module 1 typeICFL 20C
Characteristic
Value
Module 2Blank top cover
Module 2 typeICFB 20
Packing formatSingle pack
PED categoryArt. 4, par. 3
Product accessoriesICF accessories
Product descriptionControl Solution
Product groupMultifunction valves
Product lineIndustrial Refrigeration
Product nameValve station
Product TypeICF 20-2-125LC
Quantity per packing format1 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR507AR717R744
SCIP dossier no.f6a29f33-704f-4e94-9054-608e74f2a435
SCIP dossier product nameICF
ServiceableICF spare parts
Surface coatingZn (TLP)
Temperature range [°C] [max]50 °C
Temperature range [°C] [min]-45 °C
Temperature range [°F] [max]122 °F
Temperature range [°F] [min]-49 °F

General specifications

Characteristic
Value
Gross weight3.83 Kilogram
Net weight3.41 Kilogram
Volume4.425 Liter
Characteristic
Value
EAN/UPC5715255143857
Proposition 65Cancer and Reproductive Harm