Gauge valve, SNV
191U0599
Inlet connection type: G, Packing format: Single pack, Quantity per packing format: 1
191U0599
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Division | 40 |
| Inlet connection type | G |
| Material Description | NIPLE ESP.1/2 G X 1/2 WELD |
| Packing format | Single pack |
| PFAS content [Yes/No] | No |
Characteristic | Value |
|---|---|
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Gauge valve |
| Product Type | SNV |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.03 Kilogram |
| Net weight | 0.027 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 11.424 Liter |
| EAN/UPC | 5702428370967 |