
Spare part, SFV 15-20-25; DSV 32, Repair kit
2453+065
Product Type: Spare part, Used for product: SFV 15-20-25; DSV 32, Type designation: Repair kit
2453+065
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | REPAIR KIT DSV32(SFV 15-20-25)(GASKETS)# |
| Packing format | Multi pack |
| Product group | Safety valve spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | No |
| Type designation | Repair kit |
| Used for product | DSV 32SFV 15-20-25 |
| Used for product comments | Gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.084 Kilogram |
| Net weight | 0.066 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.244 Liter |
| EAN/UPC | 5702428283847 |