Spare part, SVA 25 - 40, Handwheel-ss
148B4301
Product Type: Spare part, Used for product: SVA 25 - 40, Type designation: Handwheel-ss
148B4301
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | HANDWHEEL-SS. SVA 25-40 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
| Product name | Handwheel |
| Product Type | Spare part |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | No |
| Type designation | Handwheel-ss |
| Used for product | SVA 25 - 40 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.055 Kilogram |
| Net weight | 0.055 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.202 Liter |
| EAN/UPC | 5702428285100 |