
Repair kit, Kit, Sweat/flare Maximizer
068U7001
TXV spare parts, Repair kit, Type designation: Sweat/flare Maximizer, Used for product: TUA; TUAE
068U7001
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Maximizer KIT |
| Packing format | Industrial pack |
| Product description | Thermostatic Expans. Valve |
| Product group | TXV spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Repair kit |
Characteristic | Value |
|---|---|
| Product Type | Kit |
| Quantity per packing format | 32 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 07795324-de66-41b2-9761-afe6640e393c |
| SCIP dossier product name | TU/TC |
| Type designation | Sweat/flare Maximizer |
| Used for product | TUATUAE |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.571 Kilogram |
| Net weight | 0.494 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428830317 |
| Proposition 65 | Cancer and Reproductive Harm |