
Bulb clips, Max. diam. 8mm / 5/16in tube
068N2529
Type designation: Bulb clips, Used for product comments: Max. diam. 8mm / 5/16in tube, Used for product comments: Max. diam. 8mm / 5/16in tube, Packing format: Industrial pack, Quantity per packing format: 96
068N2529
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Further information | Tube: 8 mm / 5/16 in |
| Material Description | Accessory Bag Bulb Clips I/96 |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | TXV accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Adjustable bulb strap |
| Product Type | Accessory |
| Quantity per packing format | 96 pc |
| REACH Candidate List substances | No |
| Type designation | Bulb clips |
| Used for product | TD1 |
| Used for product comments | Max. diam. 8mm / 5/16in tube |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.003 Kilogram |
| Net weight | 0.003 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.008 Liter |
| EAN/UPC | 5702422018865 |