
Spare part, Coil, O ring kit
032L0015
Product Type: Spare part, Used for product: Coil, Type designation: O ring kit, O-ring
032L0015
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| EU RoHS compliance | Out of scope |
| Material Description | O ring kit 13.5 amuture multi 10 |
| Packing format | Multi pack |
| Parts included | 50 pcs/box |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | O-ring |
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| Type designation | O ring kit |
| Used for product | Coil |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.02 Kilogram |
| Net weight | 0.007 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.078 Liter |
| EAN/UPC | 5702424050092 |