
Flange set, Flange, 40 mm, Butt weld
027N1040
Connection standard: EN 10220, Material Spec.: Steel, Used for product: PHTQ 200 - 300; PHT 200 - 300; EVSA 50
027N1040
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 1 1/2 in |
| Connection size [mm] | 40 mm |
| Connection standard | EN 10220 |
| Connection type | Butt weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flange design | Tongue |
| Flange form | Square |
Characteristic | Value |
|---|---|
| Flange version | 7.0 |
| Material Description | Welding Flange set |
| Material Spec. | Steel |
| Packing format | Multi pack |
| Parts included | 2 flanges |
| Product group | Flanges |
| Product line | Industrial Refrigeration |
| Product name | Flange set |
| Product Type | Flange |
| Quantity per packing format | 4 pc |
| REACH Candidate List substances | No |
| Used for product | EVSA 50PHT 200 - 300PHTQ 200 - 300 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.86 Kilogram |
| Net weight | 2.834 Kilogram |
| Volume | 2.81 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422040323 |
| Proposition 65 | Cancer and Reproductive Harm |