Spare part, ICFF SS 25; ICFF 20E ICFF SS 20E ICFF 25, Filter module
027L0800
Product Type: Spare part, Used for product: ICFF SS 25; ICFF 20E ICFF SS 20E ICFF 25, Type designation: Filter module
027L0800
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Filter Element ICF 150 my - 160cm² |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | ICF spare parts |
| Product line | Industrial Refrigeration |
| Product name | Filter element |
| Product Type | Spare part |
| Quantity per packing format | 16 pc |
| REACH Candidate List substances | No |
| Type designation | Filter module |
| Used for product | ICFF 20E ICFF SS 20E ICFF 25ICFF SS 25 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.05 Kilogram |
| Net weight | 0.03 Kilogram |
| Volume | 0.211 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428979108 |
| Proposition 65 | Cancer and Reproductive Harm |