
ICAD accessories, ICAD-B Protective cover, ICAD 600BTS; ICAD 1200B; ICAD 600B
027H0468
ICAD-B Protective cover, Used for product: ICAD 600BTS; ICAD 1200B; ICAD 600B, Packing format: Multi pack, Quantity per packing format: 70
027H0468
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ICAD-B Protective cover |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | ICAD accessories |
| Product line | Industrial Refrigeration |
| Product name | Cap |
| Product Type | Accessory |
| Quantity per packing format | 70 pc |
| REACH Candidate List substances | No |
| Type designation | Protective caps |
| Used for product | ICAD 1200BICAD 600BICAD 600BTS |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.124 Kilogram |
| Net weight | 0.098 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.72 Liter |
| EAN/UPC | 5715162599051 |