
Gauge valve, Spare part
027G9994
Inlet connection type: G, Connection size [in]: 1/4 in, 2 1/2 in, Refrigerants: R717, Packing format: Single pack, Quantity per packing format: 1
027G9994
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 70 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 158 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Connection size [in] | 1/4 in |
| Connection type | NPT |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Division | 40 |
| Face style (Ø) | 2 1/2 in |
| Further information | With logo |
| Inlet connection type | G |
| Material Description | Gauge 2-1/2in R717 -30 inHg - 150 psig |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| PFAS content [Yes/No] | No |
| Pressure range [psig] Pe [max] | 150.0 psig |
| Pressure range [psig] Pe [min] | -655430322.6 psig |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Gauge valve |
| Product Type | Spare part |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R717 |
| Type designation | Gauge |
| Used for product | SNV |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.24 Kilogram |
| Net weight | 0.24 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428880046 |
| Proposition 65 | Cancer and Reproductive Harm |