
pilots Seal kit
027F0666
pilots Seal kit, Used for product: ICLX 150; ICLX 65; CVP; EVM; ICLX 125; ICLX 32; ICLX 80; CVT; ICLX 100; ICLX 40
027F0666
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | pilots Seal kit |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Pilot valve spare parts |
| Product line | Industrial Refrigeration |
| Product name | Seal kit |
| Product Type | Seal kit |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | No |
| Type designation | Gasket set |
| Used for product | CVPCVTEVMICLX 100ICLX 125ICLX 150ICLX 32ICLX 40ICLX 65ICLX 80 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.03 Kilogram |
| Net weight | 0.029 Kilogram |
| Volume | 0.131 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422048855 |
| Proposition 65 | Cancer and Reproductive Harm |