
Pilot valve spare parts, CONNECTION KIT Pilots, CVM; CVPP; CVC; CVKP; CVT
027B0120
CONNECTION KIT Pilots, Used for product: CVM; CVPP; CVC; CVKP; CVT, Packing format: Multi pack, Quantity per packing format: 100
027B0120
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | CONNECTION KIT Pilots |
| Packing format | Multi pack |
| Product group | Pilot valve spare parts |
| Product line | Industrial Refrigeration |
| Product name | Mechanical connector |
Characteristic | Value |
|---|---|
| Product Type | Accessory |
| Quantity per packing format | 100 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | daf3cc56-51c5-4ffd-a0e6-1342c581c8e7 |
| SCIP dossier product name | CVH, CVE, CVP(HP) |
| Type designation | Connection kit |
| Used for product | CVCCVKPCVMCVPPCVT |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.018 Kilogram |
| Net weight | 0.018 Kilogram |
| Volume | 0.062 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422106678 |
| Proposition 65 | Cancer and Reproductive Harm |