
Thermostatic expansion valve, TEA 20-5, R717
027X0392
Temperature range [°C]: -20 - 30, Connection size [in]: 1/2 in, Connection Type: NPT, Parts included: 1/4 iin Pressure gauge conn.
027X0392
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection size [in] | 1/2 in |
| Connection standard | ASME B 16.11 |
| Connection type | NPT |
| Contains batteries | No |
| DG Indicator Profile | Other Dangerous Goods |
| EU RoHS compliance | Out of scope |
| Material Description | TEA 20-5 Range -4 to 86 °F 1/2" FPT |
| Packing format | Single pack |
| Parts included | 1/4 iin Pressure gauge conn. |
| Product description | Thermostatic Expans. Valve |
Characteristic | Value |
|---|---|
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Thermostatic expansion valve |
| Product Type | TEA 20-5 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R717 |
| SCIP dossier no. | 36edeb64-8ad3-4d4f-be91-c10b973ca10e |
| SCIP dossier product name | TEA TEAT |
| Temperature range [°C] [max] | 30 °C |
| Temperature range [°C] [min] | -20 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.046 Kilogram |
| Net weight | 2.866 Kilogram |
| Volume | 15.183 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424627683 |
| Proposition 65 | Cancer and Reproductive Harm |