Danfoss logo
Thermostatic expansion valve, T2_068Z7484, 068Z7488, 068Z7490

Thermostatic expansion valve, T 2, R404A/R507A

068Z3418

Temperature range [°C]: -60 - -25, Pressure equalization: Internally equalized

Product specifications

Characteristic
Value
ApprovalEACLLC CDC TYSK
Body materialBrass
Capillary tube length [in]59.0 in
Capillary tube length [mm]1500 mm
China RoHS complianceYes with exemptions
Connection materialBrassCopper
Contains batteriesNo
DG Indicator ProfileOther Dangerous Goods
DirectionAngleway
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(c)
Flow directionSingle-flow
Flow direction indicatorEmbossed 1-way arrow
Fluid Group2
Identical product068Z3511
Inlet connection typeFlare
Inlet size [in]3/8 in
Material DescriptionT 2 Therm. exp. valve Flare/Solder
Max. Working Pressure [bar]34.0 bar
Max. Working Pressure [psig]500 psig
Outlet connection typeSolder
Outlet size [in]1/2 in
Packing formatMulti pack
Characteristic
Value
Parts includedBulb strap
Parts Program nameT2/TE2
PED categoryArt. 4, par. 3
Pressure equalizationInternally equalized
Product accessoriesTXV accessories
Product groupExpansion valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameThermostatic expansion valve
Product TypeT 2
Quantity per packing format20 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR404A/R507A
SCIP dossier no.c164ed45-f10d-4d73-9eae-355ccb479f4b
SCIP dossier product nameT2 /TE2 - Thermostatic Expansion Valve
ServiceableTXV spare parts
Static Superheat (SS) [°C]4.00 °C
Static Superheat (SS) [°F]7.20 °F
Superheat settingAdjustable
Temperature range [°C] [max]-25 °C
Temperature range [°C] [min]-60 °C
Temperature range [°F] [max]-15 °F
Temperature range [°F] [min]-75 °F

General specifications

Characteristic
Value
Gross weight0.302 Kilogram
Net weight0.271 Kilogram
Volume0.489 Liter
Characteristic
Value
EAN/UPC5702422126256
Proposition 65Cancer and Reproductive Harm