
Pilot operated servo valve, ICS 65
027X0404
Connection type: Butt weld, Connection standard: ASME B 36.10M SCHEDULE 40, Connection size [in]: 3 in
027X0404
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 3 in |
| Connection standard | ASME B 36.10M SCHEDULE 40 |
| Connection type | Butt weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
Characteristic | Value |
|---|---|
| Material Description | ICS 65 Economizer 3" BW with CVP-L |
| Packing format | Single pack |
| Product description | Function Module |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Pilot operated servo valve |
| Product Type | ICS 65 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 17.146 Kilogram |
| Net weight | 15.711 Kilogram |
| Volume | 56.025 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424632212 |
| Proposition 65 | Cancer and Reproductive Harm |