
Pilot operated servo valve, ICS 50
027X0403
Connection type: Butt weld, Connection standard: ASME B 36.10M SCHEDULE 40, Connection size [in]: 2-1/2"
027X0403
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 2-1/2" |
| Connection standard | ASME B 36.10M SCHEDULE 40 |
| Connection type | Butt weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
Characteristic | Value |
|---|---|
| Material Description | ICS 50 Economizer 2-1/2" BW with CVP-L |
| Packing format | Single pack |
| Product description | Function Module |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Pilot operated servo valve |
| Product Type | ICS 50 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 18.225 Kilogram |
| Net weight | 16.367 Kilogram |
| Volume | 56.025 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424632205 |
| Proposition 65 | Cancer and Reproductive Harm |