Danfoss logo
Pilot operated servo valve ICS

Pilot operated servo valve, ICS3 25-5, 20 mm, Socket weld

027H2145

Inlet connection type: Socket weld, Connection standard: ASME B 16.11, Inlet connection size [mm]: 20, Kv value [m³/h]: 1.7, Connection Material: Steel

Product specifications

Characteristic
Value
ApprovalEACLLC CDC EURO-TYSKUL
Body materialSteel
BrandICV Flexline
China RoHS complianceYes
China RoHS exemption clauseNo
Connection materialSteel
Connection standardASME B 16.11
Contains batteriesNo
Cv value [gal/min]2.000 gal/min
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EU RoHS complianceYes
EU RoHS exemption clauseNo
Ext pilot pressure connectionWeld nipple (P2 Port)
Flow direction indicatorEmbossed 1-way arrow
Fluid Group1
Inlet connection size [in]3/4 in
Inlet connection size [mm]20.00 mm
Inlet connection typeSocket weld
Kv value [m³/h]1.700 m³/h
Manual operation optionManual open spindle
Material DescriptionICS3 25-5 3/4 SOC (20 SOC)
Max. Working Pressure [bar]65.0 bar
Max. Working Pressure [psig]943 psig
Opening configurationClosed (delta p=0 bar)Full open (delta p≥0.2 bar)PropOpen (delta p=0.07-0.2bar)
Outlet connection size [in]3/4 in
Outlet connection size [mm]20.0 mm
Characteristic
Value
Outlet connection typeSocket weld
Packing formatSingle pack
Parts Program nameICS
PED categoryArt. 4, par. 3
Pilot connection configurationP: Parallel connectionSI-SII: Serial connection
Pressure gauge connectionInt. thread with blind plug
Product accessoriesICM / ICS / ICLX accessories
Product descriptionServo operated valve
Product groupPress. and temp. regul. valves
Product lineIndustrial Refrigeration
Product namePilot operated servo valve
Product TypeICS3 25-5
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1234yfR1234ze(E)R125R134aR152aR170R22R227eaR236faR245faR290R32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR413AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR452CR454AR454BR454CR455AR463AR502R507AR512AR513AR513BR515AR515BR516AR600R600aR717R744
ServiceableICM / ICS / ICLX spare parts
Surface coatingZn (TLP)
Temperature range [°C] [max]120 °C
Temperature range [°C] [min]-60 °C
Temperature range [°F] [max]248 °F
Temperature range [°F] [min]-76 °F
Top cover3 function modules
UL approval file nameREFRIGERANT VALVE 53R0
UL markYes
Valve operationPilot operated
Valve versionStandard version

General specifications

Characteristic
Value
Gross weight4.824 Kilogram
Net weight4.135 Kilogram
Characteristic
Value
Volume8.68 Liter
EAN/UPC5702428236171