
Thermostat, KP61
060L126266
Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Capillary tube sensor, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30
060L126266
Product specifications
Characteristic | Value |
|---|---|
| Amb. Temp. Note | 80 °C/176 °F for max 120 min |
| Ambient temperature range [°C] [max] | 65 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 150 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | BVCCCCECMIMDNVEACGLLRLVDRINARMRSRoHS ChinaUAc UL us UL873, CS C22.2 |
| Cap. tube length fraction [in] | 78 3/4 in |
| Capillary tube length [mm] | 2000 mm |
| CE mark | Yes |
| Charge type | Vapour |
| China RoHS compliance | Yes |
| Contact function | SPDT |
| Contact rating | AC15=10 A, 400 VAC1=16 A, 400 VAC3=16 A, 400 VDC13=12 W, 220 VLR=112 A, 400 V |
| Contains batteries | No |
| DG Indicator Profile | Other Dangerous Goods |
| Diff. @ Max. range setting [K] [max] | 7.0 K |
| Diff. @ Max. range setting [K] [min] | 1.5 K |
| Diff. @ Max. range setting[°C] [max] | 7.0 °C |
| Diff. @ Max. range setting[°C] [min] | 1.5 °C |
| Diff. @ Min. range setting [K] [max] | 23.0 K |
| Diff. @ Min. range setting [K] [min] | 5.5 K |
| Diff. @ Min. range setting[°C] [max] | 23.0 °C |
| Diff. @ Min. range setting[°C] [min] | 5.5 °C |
| Differential type | Adjustable |
| Electrical connection | Rubber cable gland |
| Electrical connection size | 6-14 mm |
| Electrical spec. standard | EN 60947-5 |
| EN 60947 electrical properties | Insulation: 400VPollution degree: 3Rated impulse voltage: 4 kVShort circuit prot, fuse: 16A |
| EN 60947 wiring properties | Flex, ferrules: 0.5-1.5 mm2Flex, no ferrules: 0.7-2.5 mm2Solid/stranded: 0.75-2.5 mm2 |
| Enclosure rating IP | IP30 |
Characteristic | Value |
|---|---|
| Enclosure rating Nema (~) | 1 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | KP61 Thermostat M/14 |
| Max. sensor temperature [°C] | 120 °C |
| Max. sensor temperature [°F] | 248.0 °F |
| Packing format | Multi pack |
| Parts included | ScrewsWall bracket |
| Product accessories | Switches accessories |
| Product description | Thermostat |
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Thermostat |
| Product Type | KP61 |
| Quantity per packing format | 14 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Cadmium oxide (CAS no.1306-19-0) |
| Reset function | Auto |
| SCIP dossier no. | c1a694ec-501f-43db-83d2-8a9a314459e0 |
| SCIP dossier product name | KP KPS KPU Thermostat |
| Sensor size (Ø x L) [in] | 1/10 x 19 5/8 in |
| Sensor size (Ø x L) [mm] | 2.5 x 500 mm |
| Sensor type | Capillary tube sensor |
| Serviceable | No |
| Temperature range [°C] [max] | 15 °C |
| Temperature range [°C] [min] | -30 °C |
| Temperature range [°F] [max] | 59 °F |
| Temperature range [°F] [min] | -22 °F |
| UL approval file name | E31024 |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.584 Kilogram |
| Net weight | 0.487 Kilogram |
| Volume | 1.468 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428942072 |
| Proposition 65 | Cancer and Reproductive Harm |