
Cartridge pressure switch, ACB, 27 bar, 21 bar
061F6046
Higher activ. pressure [bar]: 27, Lower activ. pressure [bar]: 21, Reset function: Auto, Contact function: SPST(NO), Pressure connection type: Solder, ODM, Pressure connection size: 1/4 in, Electrical connection: Spade connectors, Enclosure rating IP: IP40
061F6046
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 85 °C |
| Ambient temperature range [°C] [min] | -30 °C |
| Ambient temperature range [°F] [max] | 185 °F |
| Ambient temperature range [°F] [min] | -20 °F |
| Approval | C UL US UL60730CE 0035TÜV |
| Burst pressure [bar] | 200.0 bar |
| Burst pressure [psig] | 2900 psig |
| CE mark | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contact function | SPST(NO) |
| Contact rating | AC=6 A, 250 V |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | Spade connectors |
| Enclosure rating IP | IP40 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Higher activ. pressure [bar] | 27.00 bar |
| Higher activ. pressure [psi] | 392 psi |
| Housing | Regular |
| Lower activ. pressure [bar] | 21.00 bar |
| Lower activ. pressure [psi] | 305 psi |
| Lubricants compatibility | Oilfree applications |
| Material Description | ACB Cartridge Switch 2UA37 I/300 |
| Max. Working Pressure [bar] | 45.0 bar |
Characteristic | Value |
|---|---|
| Max. Working Pressure [psig] | 653 psig |
| Medium temperature range [°C] [max] | 135 °C |
| Medium temperature range [°C] [min] | -55 °C |
| Medium temperature range [°F] [max] | 275 °F |
| Medium temperature range [°F] [min] | -70 °F |
| Oil free refrigerants | R134aR513A |
| Packing format | Industrial pack |
| Pressure connection notes | Cu-tube (tip=3mm) |
| Pressure connection size | 1/4 in |
| Pressure connection size [mm] | 6.35 mm |
| Pressure connection type | Solder, ODM |
| Pressure range category | High pressure |
| Product accessories | Switches accessories |
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Cartridge pressure switch |
| Product Type | ACB |
| Quantity per packing format | 300 pc |
| REACH Candidate List substances | No |
| Refrigerants | R125R134aR22R404AR407CR407HR410AR438AR448AR449AR452AR513A |
| Reset function | Auto |
| Serviceable | No |
| Specification key | ACB-2UA37 |
| UL approved refrigerants | R125R134aR22R404AR407CR407HR410AR438AR448AR449AR452AR513A |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.025 Kilogram |
| Net weight | 0.024 Kilogram |
| Volume | 0.069 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428267885 |
| Proposition 65 | Cancer and Reproductive Harm |