Danfoss logo
Pic. T

Micro Plate heat exchanger, MPHE HDW44-C, Number of plates: 16

111B7293

Max. Working Pressure [bar]: 35, Heat pump, Function: Condenser, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationHeat pump
ApprovalASCRNEACRoHSUAUL
Brazing materialCopper brazing
China RoHS complianceYes
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentStud
EU RoHS complianceYes
EU RoHS exemption clauseNo
FunctionCondenser
Function noteNull
H1 conn. sizeNull
H1 conn. typeNull
H2 conn. sizeNull
H2 conn. typeNull
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
In scope of WEEENo
Material DescriptionHeat Exchanger HDW44-C-16
Max working pressure [psi]508 psi
Characteristic
Value
Max. Working Pressure [bar]35.0 bar
Model no.DW44
Number of plates16
Packing formatSingle pack
PED categoryArt. 4, par. 3
Plate material no.AISI 316L
Plate patternDW
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE HDW44-C
Q1 conn. size rangeG1"
Q1 conn. typeG External thread connection
Q2 conn. size rangeG1"
Q2 conn. typeG External thread connection
Q3 conn. size rangeT12.2
Q3 conn. typeNull
Q4 conn. size rangeT12.2
Q4 conn. typeNull
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR290R404AR407CR444BR448AR449AR450AR454AR454CR455AR507AR513AR515B
Type designationHDW44-C
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL markYes

General specifications

Characteristic
Value
Gross weight3.84 Kilogram
Net weight3.79 Kilogram
Volume9.818 Cubic decimeter
Characteristic
Value
EAN/UPC5715162692950
Proposition 65Cancer and Reproductive Harm