
Micro Plate heat exchanger, MPHE D62, Number of plates: 46
021H5251
Max. Working Pressure [bar]: 30, Universal, Function: Universal, Brazing material: Copper brazing
021H5251
Product specifications
Characteristic | Value |
|---|---|
| Application | Universal |
| Approval | ASCECRNEACKRAIAUAUL |
| Brazing material | Copper brazing |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| Design temperature range [°C] [max] | 200 °C |
| Design temperature range [°C] [min] | -196 °C |
| Design temperature range [°F] [max] | 320 °F |
| Design temperature range [°F] [min] | -390 °F |
| DG Indicator Profile | Not relevant for dangerous goods |
| Equipment | Stud |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | Universal |
| Function note | Null |
| H1 conn. size | L1"1/4 |
| H1 conn. type | R External thread connection |
| H2 conn. size | NTP1/2 |
| H2 conn. type | #N/A |
| H3 conn. size | Null |
| H3 conn. type | Null |
| H4 conn. size | Null |
| H4 conn. type | Null |
| H5 conn. size | Null |
| H5 conn. type | Null |
| H6 conn. size | Null |
| H6 conn. type | Null |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Del-Heat Exchanger D62-46 |
| Max working pressure [psi] | 435 psi |
| Max. Working Pressure [bar] | 30.0 bar |
| Model no. | 62 |
| Number of plates | 46 |
| Packing format | Single pack |
| PED category | II |
| Plate material no. | AISI 316L |
| Plate pattern | M |
| Product group | Heat exchangers |
| Product line | Brazed Plate Heat Exchangers |
| Product name | Micro Plate heat exchanger |
| Product Type | MPHE D62 |
| Q1 conn. size range | Null |
| Q1 conn. type | Null |
| Q2 conn. size range | L1"1/4 |
| Q2 conn. type | R External thread connection |
| Q3 conn. size range | H7/8 |
| Q3 conn. type | Solder connection |
| Q4 conn. size range | H1"1/8 |
| Q4 conn. type | Solder connection |
| Q5 conn. size range | Null |
| Q5 conn. type | Null |
| Q6 conn. size range | Null |
| Q6 conn. type | Null |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448AR449AR450AR454AR454CR455AR507AR513AR515B |
| Type designation | D62 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 11.09 Kilogram |
| Net weight | 9.59 Kilogram |
| Volume | 28.18 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255198017 |
| Proposition 65 | Cancer and Reproductive Harm |