Danfoss logo
Pic. O30

Micro Plate heat exchanger, MPHE D55-H, Number of plates: 32

111B7590

Max. Working Pressure [bar]: 30, Universal, Function: Null, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationUniversal
ApprovalASCRNEACKRAIAPEDRoHSUAUL
Brazing materialCopper brazing
China RoHS complianceYes
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentNull
EU RoHS complianceYes
EU RoHS exemption clauseNo
FunctionNull
Function noteNull
H1 conn. sizeNull
H1 conn. typeNull
H2 conn. sizeNull
H2 conn. typeNull
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
In scope of WEEENo
Material DescriptionHeat Exchanger D55-H-32
Max working pressure [psi]435 psi
Characteristic
Value
Max. Working Pressure [bar]30.0 bar
Model No.55
Number of plates32
Packing formatSingle pack
PED categoryArt. 4, par. 3
Plate material no.AISI 316L
Plate patternH
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE D55-H
Q1 conn. size rangeL1M
Q1 conn. typeR External thread connection
Q2 conn. size rangeL1M
Q2 conn. typeR External thread connection
Q3 conn. size rangeL1M
Q3 conn. typeR External thread connection
Q4 conn. size rangeL1M
Q4 conn. typeR External thread connection
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448AR449AR450AR454AR454CR455AR507AR513AR515B
Type designationD55-H
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL markYes

General specifications

Characteristic
Value
Gross weight6.67 Kilogram
Net weight6.52 Kilogram
Volume17.758 Cubic decimeter
Characteristic
Value
EAN/UPC5715162733349
Proposition 65Cancer and Reproductive Harm