Danfoss logo
Pic. P45

Micro Plate heat exchanger, MPHE H62L-CX, Number of plates: 70

111B5480

Max. Working Pressure [bar]: 48, Heat pump, Function: Condenser, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationHeat pump
ApprovalEACKRAIAPEDRoHSUA
Brazing materialCopper brazing
China RoHS complianceYes
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentNullStud
EU RoHS complianceYes
EU RoHS exemption clauseNo
FunctionCondenser
Function noteNull
H1 conn. sizeQB7.93A
H1 conn. typeNull
H2 conn. sizeQB7.93A
H2 conn. typeNull
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
In scope of WEEENo
Material DescriptionHeat Exchanger H62L-CX-70
Characteristic
Value
Max working pressure [psi]696 psi
Max. Working Pressure [bar]48.0 bar
Model no.62
Number of plates70
Packing formatSingle pack
PED categoryII
Plate material no.AISI 316L
Plate patternX
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE H62L-CX
Q1 conn. size rangeL1"1/4R
Q1 conn. typeG External thread connection
Q2 conn. size rangeL1"1/4R
Q2 conn. typeG External thread connection
Q3 conn. size rangeH3/8A
Q3 conn. typeSolder connection
Q4 conn. size rangeH3/4H
Q4 conn. typeSolder connection
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR290R404AR407CR410AR444BR448AR449AR450AR452BR454AR454BR454CR455AR507AR513AR515B
Type designationH62L-CX
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.

General specifications

Characteristic
Value
Gross weight12.75 Kilogram
Net weight12.6 Kilogram
Volume32.149 Liter
Characteristic
Value
EAN/UPC5715162694442
Proposition 65Cancer and Reproductive Harm