Danfoss logo
Pic. X

Micro Plate heat exchanger, MPHE C129L-EZD, Number of plates: 142

111B8449

Max. Working Pressure [bar]: 49, Chiller, Function: Evaporator, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationChiller
ApprovalASCRNEACPEDUAUL
Brazing materialCopper brazing
China RoHS complianceYes
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentStud
EU RoHS complianceYes
EU RoHS exemption clauseNo
FunctionEvaporator
Function noteWith distributor
H1 conn. sizeT76.1
H1 conn. typeVictaulic connection
H2 conn. sizeT76.1
H2 conn. typeVictaulic connection
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
In scope of WEEENo
Material DescriptionHeat Exchanger C129L-EZD-142(71/35+35)
Max working pressure [psi]711 psi
Characteristic
Value
Max. Working Pressure [bar]49.0 bar
Model no.129
Number of plates142
Packing formatSingle pack
PED categoryIII
Plate material no.AISI 316L
Plate patternZD
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE C129L-EZD
Q1 conn. size rangeN1/2K
Q1 conn. typeG Internal thread connection
Q2 conn. size rangeN1/2K
Q2 conn. typeG Internal thread connection
Q3 conn. size rangeH5/8A
Q3 conn. typeSolder connection
Q4 conn. size rangeH1"5/8K
Q4 conn. typeSolder connection
Q5 conn. size rangeH5/8A
Q5 conn. typeSolder connection
Q6 conn. size rangeH1"5/8K
Q6 conn. typeSolder connection
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A
Type designationC129L-EZD
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL markYes

General specifications

Characteristic
Value
Gross weight50.5 Kilogram
Net weight48.9 Kilogram
Volume154.008 Liter
Characteristic
Value
EAN/UPC5715162957165
Proposition 65Cancer and Reproductive Harm