Danfoss logo
Pic. R30

Micro Plate heat exchanger, MPHE C118-E, Number of plates: 184

111H0595

Max. Working Pressure [bar]: 30, Chiller, Function: Evaporator, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationChiller
ApprovalCECRNEACKRAIAUAUL
Brazing materialCopper brazing
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentFeetStud
FunctionEvaporator
Function noteWith distributor
H1 conn. sizeK2.5
H1 conn. typeVictaulic connection
H2 conn. sizeK2.5
H2 conn. typeVictaulic connection
H3 conn. size7/8
H3 conn. typeSolder connection
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
Material DescriptionHeat Exchanger C118-E-184
Max working pressure [psi]435 psi
Characteristic
Value
Max. Working Pressure [bar]30.0 bar
Model no.118
Number of plates184
Packing formatSingle pack
PED categoryIII
Plate material no.AISI 316L
Plate patternEM
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE C118-E
Q1 conn. size rangeNull
Q1 conn. typeNull
Q2 conn. size rangeNull
Q2 conn. typeNull
Q3 conn. size range7/8
Q3 conn. typeSolder connection
Q4 conn. size range2"1/8
Q4 conn. typeSolder connection
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A
Type designationC118-E

General specifications

Characteristic
Value
Gross weight68 Kilogram
Net weight53.8 Kilogram
Volume127.44 Liter
Characteristic
Value
EAN/UPC5715255235163
Proposition 65Cancer and Reproductive Harm